rubber gasket (Made of fluorine rubber)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Fluorine containing rubber
・Service temperature--20 to +180℃
・It can be used for many chemicals and is acceptable for high temperature fluid.
・Nominal dia.-15(1/2"), 20(3/4")