Dust Cap EA462DN-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS316)
・Withstanding pressure-1MPa (10kgf/cm2)Compatible with: EA462DR, EA462DS, EA462DT, EA462DV
・Size…3/4

【Product Specifications】
・Material-Stainless steel (SUS316)
・Withstanding pressure-1MPa (10kgf/cm2)Compatible with: EA462DR, EA462DS, EA462DT, EA462DV
・Size…3/4