female threaded plug (Stainless Steel)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS316)
・Withstanding pressure-1MPa (10kgf/cm2)Compatible with: EA462DK, DL, DM, DN
・Size…2.1/2
・Thread…PF2.1/2

【Product Specifications】
・Material-Stainless steel (SUS316)
・Withstanding pressure-1MPa (10kgf/cm2)Compatible with: EA462DK, DL, DM, DN
・Size…2.1/2
・Thread…PF2.1/2