female threaded hose stem (Stainless Steel)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material- Body: Stainless steel (SUS316) electrolytic polishing finish, Packing: PTFE
・Withstanding pressure-2.5MPa (25kgf/cm2)
・Service temperature--40 to 95℃Applicable clamp-EA462EE-6 to -30 (applicable only for same dimensions)
・Thread-PF1.1/4"
・Applicable hose ID (mm)-32