Hose Band (10 pcs) EA463A-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Steel(zinc plating)
・Thickness of band-0.7mm
・Width of band-9mm
・Compatible dia.-8/12mm
・Qty. per unit-10 pcs

【Product Specifications】
・Material-Steel(zinc plating)
・Thickness of band-0.7mm
・Width of band-9mm
・Compatible dia.-8/12mm
・Qty. per unit-10 pcs