• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Tying Band EA463FW-9【10 Pieces Per Package】

Stainless Steel Tying Band EA463FW-9

【Product Specifications】
・Material-SUS304
・Use EA463FW as a binding tool.
・Length (mm)…840
・Width (mm)…4.6
・Max. dia. (mm)…254
・Qty. / unit…10 pcs
・Breaking load…45kg

Part Number

Configured Part Number is shown.

EA463FW-9

Part Number
EA463FW-9
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463FW-9 in the Stainless Steel Tying Band EA463FW-9 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)