Strainer EA465AM-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body: ductile cast iron (FCD-S)
・Max. pressure-Air, gas, oil, steam, pulsating water (220℃ or less): 0.98MPa (10kgf/cm2), Still water (120℃ or less): 1.37MPa (14kgf/cm2)
・Thread (PT)…1.1/2