Butterfly Valve, Mixing Valve (For Hot Water) EA468AK-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Applicable fluid-cool or warm water
・Range of mixing setting temperature-30 to 60℃
・Maximum operating pressure-1MPa
・Material-Body:De-zinc alloy adjustment, Knob:High-heat-resistant resin
・Mixing with thermo element with built-in valve, no need for electric wiring etc.
・Thread size-R3/4