Packing Set for Shower Hose EA468BX-29

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size-19, 19.5, 22, 24mm
・Material-NBR, EPDM
・For repair in case of water leak from hand shower hose joint

【Product Specifications】
・Size-19, 19.5, 22, 24mm
・Material-NBR, EPDM
・For repair in case of water leak from hand shower hose joint