Carbon Steel Pipe for Piping (SGP) EA469BA-40

Carbon Steel Pipe for Piping (SGP) EA469BA-40

【Product Specifications】
・Material-SGP = Carbon steel tube for piping (JIS3452)
・No thread
・Length-2m
・Max. operating pressure-1.0MPa
・Nominal-40A
・ID-41.6
・OD-48.6

Part Number

Configured Part Number is shown.

EA469BA-40

Part Number
EA469BA-40
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA469BA-40 in the Carbon Steel Pipe for Piping (SGP) EA469BA-40 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)