• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Carbon Steel Pipe for Piping (SGP) EA469BA-50

Carbon Steel Pipe for Piping (SGP) EA469BA-50

【Product Specifications】
・Material-SGP = Carbon steel tube for piping (JIS3452)
・No thread
・Length-2m
・Max. operating pressure-1.0MPa
・Nominal-50A
・ID-52.9
・OD-60.5

Part Number

Configured Part Number is shown.

EA469BA-50

Part Number
EA469BA-50
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA469BA-50 in the Carbon Steel Pipe for Piping (SGP) EA469BA-50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)