Flange assembly packing

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Carbonized fiber
・Thickness-1.5mm
・Service temperature-0 to 100℃
・Screw dim. (PT)…3/4"
・Bolt holes…3

【Product Specifications】
・Material-Carbonized fiber
・Thickness-1.5mm
・Service temperature-0 to 100℃
・Screw dim. (PT)…3/4"
・Bolt holes…3