Check Valve for Copper Pipe EA469BR-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Thread dia.-G1/2
・Length-66mm
・Material-Brass, POM
・For copper tube with OD 10mm

【Product Specifications】
・Thread dia.-G1/2
・Length-66mm
・Material-Brass, POM
・For copper tube with OD 10mm