Check Valve for Standing Faucet EA469BR-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Thread dia.-G1/2
・ID-13.5mm
・Length-56mm
・Material-Brass, POM

【Product Specifications】
・Thread dia.-G1/2
・ID-13.5mm
・Length-56mm
・Material-Brass, POM