Fixed Capacity Valve EA469BR-61

Fixed Capacity Valve EA469BR-61

【Product Specifications】
・Thread dia.-G1/2
・Length-31mm
・Material-Brass
・With Packing
・Flowing volume(L/minute)-1

Part Number

Configured Part Number is shown.

EA469BR-61

Part Number
EA469BR-61
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA469BR-61 in the Fixed Capacity Valve EA469BR-61 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)