Water Hammer Shock Absorber [Faucet Head Type] EA469BR-8A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Service temperature-0℃ to 85℃
・Thread dia.-W24 Ridge 20, TW 19 Ridge 8
・Dim.-Dia. 40.4 x 80.3mm
・Operating pressure-0.1 to 0.75MPa
・Flow speed-3m/sec or less