Water Hammer Shock Absorber [Stopcock-Auxiliary Type] EA469BR-9A

Water Hammer Shock Absorber [Stopcock-Auxiliary Type] EA469BR-9A

【Product Specifications】
・Service temperature-0℃ to 85℃
・Thread dia.-G1/2
・Dim.-Dia. 40.4 x 62.5mm
・Operating pressure-0.1 to 0.75MPa
・Flow speed-3m/sec or less

Part Number

Configured Part Number is shown.

EA469BR-9A

Part Number
EA469BR-9A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA469BR-9A in the Water Hammer Shock Absorber [Stopcock-Auxiliary Type] EA469BR-9A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)