[Union Type] Flexible Tube [Stainless Steel] EA469E-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Tube: SUS304, Union: FCMB
・Operating pressure-1.0MPa
・Screw dim. (PT)…3/8
・Length (mm)…300

【Product Specifications】
・Material-Tube: SUS304, Union: FCMB
・Operating pressure-1.0MPa
・Screw dim. (PT)…3/8
・Length (mm)…300