Welded 90° elbow

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SGP (carbon steel tube for piping)
・Butt welding type
・Nominal…40(1.1/2)
・OD…48.6mm

【Product Specifications】
・Material-SGP (carbon steel tube for piping)
・Butt welding type
・Nominal…40(1.1/2)
・OD…48.6mm