Welded 90° short elbow

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SGP (carbon steel tube for piping)
・Butt welding type
・Nominal…65(2.1/2)
・OD…76.3mm

【Product Specifications】
・Material-SGP (carbon steel tube for piping)
・Butt welding type
・Nominal…65(2.1/2)
・OD…76.3mm