Welded 45° elbow

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SGP (carbon steel tube for piping)
・Butt welding type
・Nominal…32(1.1/4)
・OD…42.7mm

【Product Specifications】
・Material-SGP (carbon steel tube for piping)
・Butt welding type
・Nominal…32(1.1/4)
・OD…42.7mm