welded concentric reducer

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SGP (carbon steel tube for piping)
・Butt welding type
・Nominal…40(1.1/2) x 20(3/4)
・OD (mm)…48.6 x 27.2

【Product Specifications】
・Material-SGP (carbon steel tube for piping)
・Butt welding type
・Nominal…40(1.1/2) x 20(3/4)
・OD (mm)…48.6 x 27.2