(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Female Thread Socket (Mechanical Type) EA469HF-20

Female Thread Socket (Mechanical Type) EA469HF-20

【Product Specifications】
・Material-Body, nut: Malleable cast iron (hot dip galvanizing), Lock ring, collar: Steel, Packing: NBR
・Max. operating pressure-Water, air, oil: 1.0MPa (10.2kgf/cm2), Utility gas, LPG: 0.3MPa (3.1kgf/cm2)
・Nominal-20A
・Screw dim.-Rc3/4"

Part Number

Configured Part Number is shown.

EA469HF-20

Part Number
EA469HF-20
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA469HF-20 in the Female Thread Socket (Mechanical Type) EA469HF-20 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)