[See-through]Sight Glass (Stainless Steel)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SCS13A (stainless cast steel)
・Max. operating pressure-0.98MPa (10kgf/cm2)
・Max. service temperature-150℃
・Applied glass-Tempered glass
・Nominal dia.…20A
・Thread…PT3/4