Crimp socket (To stop leaks)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For joint and straight pipe parts
・Material-Body: ductile cast iron (FCD450), Packing: nitrile rubber (special heat-proof agent contained)
・Withstanding pressure-2MPa (20kgf/cm2)
・Heat-proof temperature--30℃ to 130℃
・Applicable fluid-Water, hot water, oil, steam
・It can be used to repair leaks in the threaded section of a joint such as a tee, elbow and socket and in the pinhole of a straight pipe.
・-24 and above include a hex wrench and a pipe handle.
・Nominal dia.…30(1.1/4)
・Applied hex wrench…8mm