Ball Valve [Stainless Steel] EA470AP-2

Ball Valve [Stainless Steel] EA470AP-2

【Product Specifications】
・Material-Stainless steel (SUS304)
・Applicable fluid-Water, air, oil
・Max pressure-1MPa
・Service temperature-0 to 110℃
・Screw dim. (PT)…1/4
・Shank dia.…9mm

Part Number

Configured Part Number is shown.

EA470AP-2

Part Number
EA470AP-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470AP-2 in the Ball Valve [Stainless Steel] EA470AP-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)