Ball Valve [Ductile Iron] EA470AS-10

Ball Valve [Ductile Iron] EA470AS-10

【Product Specifications】
・Material-Body: ductile cast iron (FCD-S)
・Max. pressure-Water, oil, gas (38℃ or less): 2.75MPa (28kgf/cm2), Steam: 0.98MPa (10kgf/cm2)
・Screw dim. (PT)…1

Part Number

Configured Part Number is shown.

EA470AS-10

Part Number
EA470AS-10
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470AS-10 in the Ball Valve [Ductile Iron] EA470AS-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)