• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

3-Way Ball Valve [Brass] EA470BA-10

3-Way Ball Valve [Brass] EA470BA-10

【Product Specifications】
・Material-Brass
・Max pressure (water, oil, gas)-Normal temperature: 2.75MPa (28kgf/cm2)150℃ or below: 0.69MPa (7kgf/cm2)
・Screw dim. (PT)…1

Part Number

Configured Part Number is shown.

EA470BA-10

Part Number
EA470BA-10
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470BA-10 in the 3-Way Ball Valve [Brass] EA470BA-10 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)