Globe Valve [Stainless Steel] EA470CB-10

Globe Valve [Stainless Steel] EA470CB-10

【Product Specifications】
・Max pressure-Water, oil, gas(180℃ or below): 0.98MPa (10kgf/cm2)Still water (120℃ or below): 1.37MPa (14kgf/cm2)
・Material-Stainless steel (body)
・Screw dim. (PT)…1

Part Number

Configured Part Number is shown.

EA470CB-10

Part Number
EA470CB-10
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470CB-10 in the Globe Valve [Stainless Steel] EA470CB-10 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)