• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

Gate Valve [Brass] EA470D-2

Gate Valve [Brass] EA470D-2

【Product Specifications】
・Max pressure-Still water (120℃ or below): 1.18MPa (12kgf/cm2), Saturated steam: 0.88MPa (9kgf/cm2)
・Material-Brass (body)
・Screw dim. (PT)…1/4

Part Number

Configured Part Number is shown.

EA470D-2

Part Number
EA470D-2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470D-2 in the Gate Valve [Brass] EA470D-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)