(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Electromagnetic Valve EA470DV-12

Electromagnetic Valve EA470DV-12

【Product Specifications】
・Applicable fluid-Steam, cold and hot water, air, nitrogen gas, carbon dioxide gas (dry condition), argon gas, oil (20cSt or less)
・Applicable pressure range-0 to 1.0MPa (vacuum unusable)
・Min. operating differential pressure-0MPa (a differential pressure of 0.03MPa or more is necessary for a lateral coil.)
・Fluid temperature-5 to 180℃ (no freezing)
・Operating method-Energization time type
・Rated voltage-100/200VAC selectable (for both 50/60Hz)
・Applicable to terminal boxes and conduits as well as normal lead wires
・Possible to mount horizontally and vertically
・Protective structure not affected by water drops (splash-proof type)
・Class H, which is excellent in insulation at high temperature, is standard.
・Nominal dia.…32A(1.1/4)
・Screw dim.…Rc(PT)1.1/4

Part Number

Configured Part Number is shown.

EA470DV-12

Part Number
EA470DV-12
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470DV-12 in the Electromagnetic Valve EA470DV-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)