Mini Ball Valve (Female x Female) EA470FB-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body: brass (chrome plating)
・Applicable fluid-Water, air
・Max pressure-1.5MPa (water pressure)
・Service temperature-0 to 120℃
・Optimal for piping at a narrow passage
・Hexagonal socket dia.: -2 to -4: 3mm, -6, -8: 5mm
・Inlet screw…G1/2
・Outlet screw…G1/2