(Full bore type) Ball Valve [Brass] EA470GB-20

(Full bore type) Ball Valve [Brass] EA470GB-20

【Product Specifications】
・Material-Brass
・Max. pressure-2.8MPa(-15 to 100℃)
・Service temperature-0.5MPa(-15 to 150℃)
・Fluid ... hot and cold water, antifreeze, oil, air
・Full bore type
・Thread size(Rc)-2

Part Number

Configured Part Number is shown.

EA470GB-20

Part Number
EA470GB-20
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470GB-20 in the (Full bore type) Ball Valve [Brass] EA470GB-20 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)