Shock-Resistant Hard PVC Pipe [HI-VP] EA471EP-16【2 Pieces Per Package】

Shock-Resistant Hard PVC Pipe [HI-VP] EA471EP-16

【Product Specifications】
・Material-Shock-resistant hard polyvinylchloride pipe
・Length-2m
・Maximum operating pressure (hydrostatic pressure)-0.75MPa
・Nominal dia.…16
・OD…22mm
・Thickness…3.0mm
・Qty. per unit…2 pcs

Part Number

Configured Part Number is shown.

EA471EP-16

Part Number
EA471EP-16
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA471EP-16 in the Shock-Resistant Hard PVC Pipe [HI-VP] EA471EP-16 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)