• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Shock-Resistant Hard PVC Pipe [HI-VP] EA471EP-20【2 Pieces Per Package】

Shock-Resistant Hard PVC Pipe [HI-VP] EA471EP-20

【Product Specifications】
・Material-Shock-resistant hard polyvinylchloride pipe
・Length-2m
・Maximum operating pressure (hydrostatic pressure)-0.75MPa
・Nominal dia.…20
・OD…26mm
・Thickness…3.0mm
・Qty. per unit…2 pcs

Part Number

Configured Part Number is shown.

EA471EP-20

Part Number
EA471EP-20
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA471EP-20 in the Shock-Resistant Hard PVC Pipe [HI-VP] EA471EP-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)