Drain Valve Set for Low Tank (for Tight Coupling) EA472AE-151

Drain Valve Set for Low Tank (for Tight Coupling) EA472AE-151

【Product Specifications】
・A set of overflow pipe and rubber float inside the tight coupling low tank
・Material-ABS, EPDM, SUS304
・Height-412mm
・Nominal…51
・Thread dia.…G2

Part Number

Configured Part Number is shown.

EA472AE-151

Part Number
EA472AE-151
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA472AE-151 in the Drain Valve Set for Low Tank (for Tight Coupling) EA472AE-151 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)