• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Drain Valve Set for Low Tank EA472AE-38

Drain Valve Set for Low Tank EA472AE-38

【Product Specifications】
・A set of overflow pipe and rubber float inside the low tank
・Material-ABS, EPDM, SUS304
・Height-412mm
・Nominal…38
・Thread dia.…G1.1/2

Part Number

Configured Part Number is shown.

EA472AE-38

Part Number
EA472AE-38
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA472AE-38 in the Drain Valve Set for Low Tank EA472AE-38 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)