Binding Band EA475AS-550【25 Pieces Per Package】

Binding Band EA475AS-550

【Product Specifications】
・Material-AS: nylon 66, AT: weather-resistant nylon 66
・Color-AS: natural, AT: black (weather-resistant)
・Service temperature range: -59℃ to 85℃
・For a cable tie gun, use EA475PA to PC (page 1041).
・Length(mm)…564
・Width(mm)…12.7Max D.(mm)…152
・Qty. / unit…25

Part Number

Configured Part Number is shown.

EA475AS-550

Part Number
EA475AS-550
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

25 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA475AS-550 in the Binding Band EA475AS-550 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)