Double Locking Cable Tie EA475AW-270【100 Pieces Per Package】

Double Locking Cable Tie EA475AW-270

【Product Specifications】
・Material-Nylon 66
・Width-9mm
・Length(mm)…265
・Max D.(mm)…78
・Tensilestrength…55 kgf

Part Number

Configured Part Number is shown.

EA475AW-270

Part Number
EA475AW-270
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA475AW-270 in the Double Locking Cable Tie EA475AW-270 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)