• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Double Locking Cable Tie EA475B-10【10 Pieces Per Package】

Double Locking Cable Tie EA475B-10

【Product Specifications】
・Material-Nylon 66
・Added carbon particles make its resistance to ultraviolet rays so excellent that it can be used under exterior weather conditions.
・Length(mm)…100
・Width(mm)…2.5
・Max D.(mm)…25
・Qty. / unit(pcs)…10

Part Number

Configured Part Number is shown.

EA475B-10

Part Number
EA475B-10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA475B-10 in the Double Locking Cable Tie EA475B-10 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)