Weather-Proof Cable Tie (OD Color) EA475F-200【100 Pieces Per Package】

Weather-Proof Cable Tie (OD Color) EA475F-200

【Product Specifications】
・Material-High grade nylon 66
・Length(mm)…200
・Width(mm)…4.4
・Max D.(mm)…54
・Tensile strength…23kgf

Part Number

Configured Part Number is shown.

EA475F-200

Part Number
EA475F-200
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA475F-200 in the Weather-Proof Cable Tie (OD Color) EA475F-200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)