Ball Valve for Refrigerator EA496-11

Ball Valve for Refrigerator EA496-11

【Product Specifications】
・Applicable refrigerant-CFC, HCFC, HFC
・Max. operating pressure-4.8MPa
・Connection-Brazed
・The ball seal material is carbon added teflon. Strength and sealing performance is improved.
・1/4Full open/full close by lever turning (90°)
・Copper tube…1.1/8
・Full length…232mm

Part Number

Configured Part Number is shown.

EA496-11

Part Number
EA496-11
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA496-11 in the Ball Valve for Refrigerator EA496-11 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)