• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ball Valve EA496MA-34

Ball Valve EA496MA-34

【Product Specifications】
・Material-Brass (Chrome Plating)
・Aluminum handle
・Withstanding pressure-MA, MB: 1.38MPa
・Connection dia.…flare 3/8(male) x NPT 1/2(female)

Part Number

Configured Part Number is shown.

EA496MA-34

Part Number
EA496MA-34
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA496MA-34 in the Ball Valve EA496MA-34 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)