[Stainless Steel] Long Eye Screw EA638BL-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・D…5
・L…16
・B…50
・E…6
・Working load…60kg

【Product Specifications】
・Material-SUS304
・D…5
・L…16
・B…50
・E…6
・Working load…60kg