[Stainless Steel] Long Eye Bolt EA638BR-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Dia.…M5
・A…26
・B…50
・D…5
・WorkingLoad…30kg

【Product Specifications】
・Material-SUS304
・Dia.…M5
・A…26
・B…50
・D…5
・WorkingLoad…30kg