• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Blower EA897AG-2

Blower EA897AG-2

【Product Specifications】
・Max. air low rate--1: 78m3/min (50Hz), 88m3/min (60Hz)-2: 79m3/min (50Hz), 90m3/min (60Hz)
・Power cord--1: 0.75mm2 (3-core) x 2m(with 2P plug and grounding clip)-2: 0.75mm2 (4-core) x 2m(Plug is not included.)
・Dim.-524(W) x 248(D) x 497(H)mm
・Weight--1: 7.8kg, -2: 7.7kg
・Material-Body: stainless steel, Guard: resin
・Power source…3P 200VAC
・Spec.…Single speed

Part Number

Configured Part Number is shown.

EA897AG-2

Part Number
EA897AG-2
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA897AG-2 in the Blower EA897AG-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)