• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Common for 50/60Hz] Jet Heater EA897CC

[Common for 50/60Hz] Jet Heater EA897CC

【Product Specifications】
・Oil tank capacity-46L
・Air volume (50/60Hz)-HI: 18,000/19,000L/min, LO: 15,000/14,000L/min
・Burning duration (HI/LO)-10/14 hours
・Power source-100VAC, 145W (50Hz), 160W (60Hz)
・Dim.-1,013 x 535 x 788(H)mm
・Weight-36kg (Empty tank)
・Angle variable-20° upward, 20° downward
・Safety devices-Seismic automatic extinguish device, primary safety control, interruption of electrical power safety device, high limit switch, overload protection, high voltage interruption, low voltage alarm and abnormal fan rotation interruption
・Spent fuel-Kerosene (JIS No.1)

Part Number

Configured Part Number is shown.

EA897CC

Part Number
EA897CC
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA897CC in the [Common for 50/60Hz] Jet Heater EA897CC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)