• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 11:00 (MYT) 15/7/2018. We apologize for the inconvenience.

Exhaust Fan EA897EN-130

Exhaust Fan EA897EN-130

【Product Specifications】
・Power supply-AC100V(50/60Hz)
・Power consumption- 50Hz:[high]23.5W、[low]22.0W 60Hz:[high]26.5W、[low]23.0W
・Airflow- 50Hz:[high]882m3/h、[low]756m3/h 60Hz:[high]918m3/h、[low]756m3/h
・Dim.-352×135×362mm
・Blade dia.-250mm
・number of fans-5
・Applicable dia.-30cm square
・Material-Body:Steel plate、Fan:Aluminium
・Pull string switch
・Two speed type(high・low)
・Ideal for kichen hood

Part Number

Configured Part Number is shown.

EA897EN-130

Part Number
EA897EN-130
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA897EN-130 in the Exhaust Fan EA897EN-130 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)