Spot Air-conditioner (One Outlet Type) EA897SB-200B

Spot Air-conditioner (One Outlet Type) EA897SB-200B

【Product Specifications】
・Cooler capacity(50/60Hz)-2.2/2.5kW
・Drain tank-5L
・New refrigerant (R407C) adopted
・Size-430x390x860(H)mm
・Weight-40kg
・Air volume is switchable.(strong, weak)
・Relief and Long life full-closed fan motor deployment
・Low noise modelWith caster(dia. 75mm)
・Three planes other than the front can be placed as close to the wall as possible
・Expect for Battery Plug and Code in 200V.
・Code-None
・Power supply-3-phase 200V
・With swing
・Power consumption(50/60Hz)-690/860W

Part Number

Configured Part Number is shown.

EA897SB-200B

Part Number
EA897SB-200B
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA897SB-200B in the Spot Air-conditioner (One Outlet Type) EA897SB-200B series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)