Electric Blower EA897VA-21

Electric Blower EA897VA-21

【Product Specifications】
・Power source-3-phase 200V
・Cord length-1.3m
・For printers, plastic extruders, cooling down of equipment, and normal blowing※ The rotation direction is the fan rotation direction shown from the motor side.
・Rotation direction…Right
・50Hz…750
・60Hz…750
・Outlet dia. (mm)…150

Part Number

Configured Part Number is shown.

EA897VA-21

Part Number
EA897VA-21
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA897VA-21 in the Electric Blower EA897VA-21 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)